Login

Welcome to the myBuildings portal

Busch-VoiceControl®.

Digital Services for your smarter home

Imagine the very best comfort, security, design and energy effeciency for tomorrow's smart home, today. myBuildings unleashes the full potential for your smarter home system.

Connect all your smart home devices,
make them even smarter,
and make use of additional services.

Features

Security

Third-party integration

Remote access

Smart Energy

Subscription plans

Smart Home Smart Energy

Try Smart EMS operation free for 12 months

When you purchase and register your new gateway, you’ll receive a total of 12 months of subscription fees free of charge:

  • First 3 months: You use the PREMIUM package completely free of charge, giving you full access to all high-end features such as intelligent optimization of your charging station or complex scenarios for your heat pump.
  • Next 9 months: After that, you enjoy a further nine months of the BASIC package free of charge.
  • Flexible transition: After the first 3 trial months, your access automatically switches to the BASIC package unless you actively choose to upgrade to PREMIUM.
  • Transparency: The first regular fee for your chosen subscription will not be charged until 365 days after the initial commissioning and registration of your gateway.
Prices and subscription functions

The ABB Smart Energy Management Solution (SEMS) comes with a BASIC and a PREMIUM subscription for different application purposes. The advantages and functions of both subscriptions are listed below, which you can use to decide which variant best suits your needs.

The Smart Energy subscriptions can only be used if the Smart EMS solution is available in your country.

BASIC

€49.99 / year

  • Prioritization of devices
  • Intelligent control of all devices
  • Visualization of production and consumption (resolution in the 10-second range)

PREMIUM

€74.99 / year

  • All features of the basic subscription
  • Energy assistant with push notifications
  • Integration of cars (SoC)
  • Energy reports

x

Self-consumption optimization (6/7)
  • Integration / optimization of any number of devices
  • Prioritization of integrated devices individually adjustable
  • Control of integrated devices in seconds for optimal self-consumption
  • Creation of manual schedules per device
  • Operating modes per device individually configurable, e.g. device only active when solar power is available, or use only during off-peak tariff (e.g. modes for Smart Plugs)
  • Energy production forecast based on machine learning (Solar power forecast)
  • Optimization suggestions by the Energy Assistant
EV Charging / E-Mobility (5/6)
  • Numerous customizable charging modes for electric vehicles
  • Control of up to 10 individual charging stations from different manufacturers
  • Bidirectional charging (enables the building to be powered by the vehicle's battery)
  • Support of compatible charging systems
  • Load management (blackout protection): Protection against power outages by monitoring the building connection and sub-fuses
  • Integration of vehicle information, including state of charge and target charge (SoC) - for up to 3 vehicles
Heat Pumps (3/3)
  • Heat pump connection via Smart Grid (SG) Ready
  • Direct control of many heat pumps for optimal performance
  • Heat pump protection mechanism (limiting the number of start-ups per day)
Battery modes (more) (4/5)
  • Standard
  • Eco
  • Manual
  • Tariff-optimized
  • Peak-Shaving
Visualization and Analytics (7/8)
  • Real-time display of production, consumption, and grid draw (Dashboard)
  • Display of whether consumption is covered by the battery or by grid draw
  • Display of numerous metrics for integrated devices, e.g. boiler temperature, battery state of charge, device power output; this allows verification that the integrated devices are being optimized as intended
  • Measurements stored at a high resolution of 10 seconds
  • Clear visualization of the current power flow
  • Retrieval of all measurement values, including historical data
  • Data delivery during outages
  • Energy reports and tips from the Energy Assistant
Statistics for the entire system (2/2)
  • Breakdown of self-sufficiency rate, self-consumption, and production over a selected period (System KPIs)
  • Visualization of the development of consumption and production over time (Comparison view)
Statistics for integrated devices (2/2)
  • Clear breakdown of monthly and annual consumption of integrated devices (Consumer statistics)
  • Display of the self-sufficiency rate of integrated devices over a selectable time period. This helps identify the potential for solar power utilization per device. (Device self-sufficiency)
Grid Services (7/7)
  • Flexible load shedding based on external signals for heating elements, charging stations, etc. (RSE – utility signals)
  • Inverter curtailment controlled by the utility via a relay
  • Compliance with Section 14a regulation for Germany for controllable loads
  • Device control based on peak and off-peak tariffs
  • Dynamic inverter curtailment
  • Device control based on dynamic electricity prices
  • Control of compatible batteries based on dynamic electricity prices (including feed-in)
ZEV / Tenant Electricity (4/4)
  • Provides energy data via API to compatible ZEV billing systems
  • Individual app view for each residential unit
  • Control of the charging station for each residential unit directly in the app (enables solar charging for each residential unit)
  • Export of energy data as CSV (daily values)
Monitoring / Alerts (1/3)
  • Push notifications for errors from connected devices
  • Anomaly detection by the Energy Assistant
  • Comprehensive PV performance analysis (up to 30 kWp)
Interfaces (2/2)
  • API for reading and writing
  • Data export as .csv file
Updates (1/1)
  • Automatic updates with continuous development and integration of new features

BASIC

PREMIUM

BASIC

PREMIUM

Secure cloud connection
Voice control: Alexa, Google, Siri
Light: Phillips Hue, Ledvance
Sound: Sonos
Remote access
  • ABB-Welcome IP
  • KNX App-Control Server
  • ABB free@home®
  • ABB-Welcome
1x
1x

abb_ispf_portal.subscription.license-energy-basic.devices_usage.description

1x
1x

1 households* and 1 mobile devices** (smartphone/tablet)

Cloud Call History & Events
Subscription
* 1 household = max. 1 Gateway per system in connection with ABB myBuildings

*A household = max. 1 Gateways per system: free@home® (System Access Point V1 or V2), ABB-Welcome (ABB-Welcome IP-Gateway or Video Indoor Station 4.3 Wifi or SmartTouch 10) or ABB-Welcome IP (ABB-Welcome IP Smart Access Point Pro + ABB-Welcome IP touch (7/10)), ABB i-bus® KNX (KNX App-Control Server + Busch-VoiceControl® KNX)

**The ONE_ license allows all Smart Home apps to be used simultaneously on up to 4 mobile devices, the PLUS_ license on up to 10 mobile devices. This includes the following apps: ABB-free@home® (NEXT), ABB-Welcome®, KNX App-Control Server, Busch-VoiceControl® KNX.

Discover smarter homes

The smart KNX system

The smart KNX system

Smarter Home Story by Jessica and Thomas.

See the video
The smart ABB-Welcome System

The smart ABB-Welcome System

Smarter Home Story by Anita and Olaf

See the video
The smart ABB-free@home® System

The smart ABB-free@home® System

Smarter Home Story by Lyn and Frithjof

See the video