Login
Welcome at the myBuildings portal powered by ABB Ability™
Digital Services for your smarter home
Experience the smart home of tomorrow today - with the greatest comfort, security, design and energy efficiency. Unleash the full potential of your Smarter Home System with myBUSCH-JAEGER.
Connect all your smart home devices,
make them even smarter,
and make user of additional services.
Features
Security
Our smart home systems and the remote access via myBUSCH-JAEGER have been tested by the VDE with regard to the security of information and have passed it as being secure.
Third-party integration
Use the smart offerings of our partners - perfect lighting with Philips HUE LEDs. Voice control with Alexa. Or integration of Miele or Home Connect home appliances.
Remote access
The remote access allows you to comfortably access and control you smart home system on your mobile phone or table, while in the office or traveling.
Subscription Plans
- Connect with your installer to let him perform remote monitoring and maintenance
- Voice control: Alexa, Google, Siri
- Light: Phillips Hue, Ledvance
- Sound: Sonos
- Weather: Web-based weather data
- Home appliance: Miele, Home Connect
- ABB free@home®
- ABB-Welcome
- ABB-Welcome IP
- KNX App-Control Server KNX
- ABB-AccessControl
Doorbell ring snapshots stored on the cloud in the Events History Timeline and accessible via the myBuildings portal
Share your systems with up to 5 persons.
ONE
Free Plan
1 household*
4 mobile apps**
1 household* and 4 mobile apps** (smartphone/tablet)
PLUS
Subscription:
€2.49/month or €24.99/year
8 household*
10 mobile apps**
8 households* and 10 mobile apps (smartphone/tablet)
*A household = max. 1 Gateways per system: free@home® (System Access Point V1 or V2), ABB-Welcome (ABB-Welcome IP-Gateway or Video Indoor Station 4.3 Wifi or SmartTouch 10) or ABB-Welcome IP (ABB-Welcome IP Smart Access Point Pro + ABB-Welcome IP touch (7/10)), ABB i-bus® KNX (KNX App-Control Server KNX + Busch-VoiceControl® KNX)
**A mobile app means an installed and connected app, not a registered device (smartphone, tablet). All apps connected to myBuildings are counted. This includes the free@home® (NEXT), the ABB-Welcome, the KNX App-Control Server KNX and the Busch-VoiceControl® KNX apps.